SIMATIC Flat Panel Monitors - Brilliant LCD-Monitors for industrial applications
|
SIMATIC Flat Panels are fully industrial LCD monitors with bright TFT displays that can be
connected to any SIMATIC PC and almost all standard PCs.
The TFT LCD is protected by a scratch-resistant, anti-reflective mineral glass screen and
also available with an optional touch-sensor for the direct process control.
|

Click to zoom |
| Highlights: |
Standard variants
- Bright TFT display with a large viewing angle
- Available as pure display or with optional touch screen
- 5 m maximum distance to computing unit
- VGA and DVI-D interfaces
- 24V and 120/240V power supply
- Suited to installation in the machine, in control
cabinets, consoles and gantries or in 19" racks.
- Protection rate IP65/NEMA 4 (front when mounted)
- Vibration load during operation 1 g
- Shock load during operation 5 g
Additional Features of Extended Variants
- 30 m maximum distance to computing unit
- 2 USB-Interfaces on the back of the device
- Background lighting can be dimmed
- Combined power supply: 24V(DC) and 100-240V (AC)
- Certificates for ship building
- Possible Inclination for mounting in a console extended to 70°
|
Device variants
SIMATIC Flat Panel 12 inch/ 12 inch Touch
- 12,1" TFT- color display, 800 x 600 pixels
- Mounting dimensions: 368 x 290 x 49 mm (W x H x D)
- Dimensions of front panel :
400 x 310 mm (W x H)
SIMATIC Flat Panel 15 inch / 15 inch Touch
- 15,1" TFT-color display, 1024 x 768 Pixel
- Mounting dimensions: 450 x 290 x 51mm (W x H x D)
- Dimensions of front panel : 483 x 310 mm (W x H)
SIMATIC Flat Panel 17 inch/ 17 inch Touch
- 17,1" TFT-color display, 1280 x 1024 pixels
- Mounting dimensions: 450 x 380 x 53 mm (W x H x D)
- Dimensions of front panel : 483 x 400 mm (W x H)
SIMATIC Flat Panel 19 inch / 19 inch Touch
- 19,1" TFT-color display, 1280 x 1024 pixels
- Mounting dimensions: 450 x 380 x 53 mm (W x H x D)
- Dimensions of front panel : 483 x 400 mm (W x H)
| Additional information: |
|
"SIMATIC PCs - Rugged powerful industrial PCs" -
Download
of brochure
|
|
|
|
|