Thanks to their rugged aluminum enclosures the IP65 rated devices are
protected all around against dust and water jets in order to be mounted
directly on a support arm/pedestal.
The attachment interface supports mounting systems from many manufacturers
(incl. the VESA standard for flat screens). The removal of the back wall is very
simple, providing easy access to the ports and card slots of the Multi Panel.
Special cables or connectors are not necessary.
SIMATIC MP 377 Touch PRO
15" Touch variant of the highest performing Multi Panels
SIMTIC THIN CLIENT PRO
The SIMATIC THIN CLIENT PRO is ideal as a second, low-cost operator
station for terminal and web client applications
SIMATIC Flat Panel PRO
15" and 19" LCD monitor with full industrial compatibility and a
touch-sensor
Extension Units for fully enclosed HMI devices
The Extension Units now permit expansion of the on-site operating
options as they can be equipped with additional switches, pushbuttons etc.