www.siemens.com/simatic-basic-panels
SIMATIC HMI Basic Panels
There are definitely HMI tasks that can be carried out without needing
the whole functionality of SIMATIC Panels, although the operating
convenience and quality of SIMATIC is much in demand. In addition a larger
display may be useful for simple applications as well.
In order to meet these requirements SIMATIC now offers its Basic Panels at a
favorable price.
The SIMATIC HMI Basic Panels are designed for seamless compatibility with
the new SIMATIC S7-1200 controller.
| SIMATIC HMI KTP400 Basic mono PN |
|
3,8" STN Gray scale Touch-Display, 4 Function keys, Ethernet interface |
| SIMATIC HMI KTP600 Basic mono PN |
|
5,7" STN Gray scale Touch-Display, 6 Function keys, Ethernet interface |
| SIMATIC HMI KTP600 Basic color DP und Basic color PN |
|
5,7" TFT color Touch-Display, 6 Function keys, PROFIBUS-DP / MPI- interface
or Ethernet interface |
| SIMATIC HMI KTP1000 Basic color DP und Basic color
PN |
|
10,4" TFT color Touch-Display, 8 Function keys, PROFIBUS -DP / MPI-
interface or Ethernet interface |
| SIMATIC HMI TP1500 Basic color PN |
|
15,0" TFT color Touch-Display, Ethernet interface |
|