New from SIMATIC HMI:
The new Operator interfaces from SIMATIC HMI  

 
Overview
 
SIMATIC TP 177 4" Widescreen
 
SIMATIC Mobile Panel 277 IWLAN
 
SIMATIC Mobile Panel 277 10"
 
SIMATIC Basic Panels
 
Fully enclosed HMI devices
 

SIMATIC Touch Panel 177B 4 inch -
Small Panel in Widescreen Format

The new TP 177B 4” – Widescreen rounds out the 170 series of the SIMATIC Panels at the lower range. This, though, only applies to the overall size and the price. With regard to functionality, performance, and operating ergonomics, the small Panel is in a class of its own. The 4.3” TFT display in widescreen format (16:9 aspect ratio) sets new standards and depicts images up to a resolution of 480 x 272 pixels – pin-sharp and with high contrast

 
  • TFT-Display , 4,3 " wide screen
  • 256 colors
  • Resolution 480 x 272 pixels
  • Resistive analog touch
  • Dimmable LED backlight  from 20% - 100%
  • 4 additional tactile function keys
  • 2 MB user memory
  • SD and Multi Media Card Slot
  • PROFIBUS DP and PROFINET interfaces
  • PROFIBUS DP or PROFINET IO direct keys via touchscreen and function keys
  • USB interface
 
  • Configuration with WinCC flexible 2008 Compact or higher
  • Rugged plastic housing, degree of protection: IP 65
  • Front panel:  140 x 116 mm (W x H)
  • Installation cutout: 123 x 99 mm (W x H)
  • Device depth: 48 mm

© Siemens AG, 2008 - Corporate information - privacy policy - terms of use Last update: 03.09.2008