Product announcement:
The new Operator interfaces from SIMATIC HMI  

 
Overview
 
SIMATIC TP 177 4" Widescreen
 
SIMATIC Mobile Panel 277 IWLAN
 
SIMATIC Mobile Panel 277 10"
 
SIMATIC Basic Panels
 
Fully enclosed HMI devices
 

Mobile Panel 277F IWLAN
Wireless Operator control and monitoring with Safety functions

Siemens Automation und Drives presents the SIMATIC Mobile Panel 277F IWLAN the first wireless operator interface with integrated safety functionality.

When configuring the device, the user is supported by the WinCC flexible 2007 engineering software to define “effective ranges” in which the machine can be controlled by the operator.
transponder limits the effective ranges in which the device can be identified locally. This ensures fail-safe operator control and clear assignment of the appropriate operating screens and operator authorizations anywhere in the plant.
The transponder can also be used to define zones in which certain functions are configured, such as automatic on-screen display or operator authorizations for particular persons when they enter the zone
 

Already available
SIMATIC Mobile Panel 277 IWLAN

 
  • 7,5" TFT-Touch display
    Resolution 640x480 pixels, 64k colors
  • 18 LED function keys
  • 6 MB user memory
  • Multi Media Card Slot
  • PROFINET on board
  • USB-Interface
  • Configuration with WinCC flexible 2007 Standard
    Hardware-Support Package
  • Rugged plastic housing
  • Protection rating IP 65
  • W-LAN Communication supporting PROFINET
 
  • High capacity power supply ( Batteries running up to 4h can be changed without interruption)

for further information see the Online Catalog

 

Product announcement
SIMATIC Mobile Panel 277F IWLAN
with safety functionality

additionally:

  • two enabling buttons and an emergency stop button
  • Communication via PROFISAFE Profil with a failsafe CPU is mandatory
  • SCALANCE Access-Points recommended

Safety certification according to SIL 3


© Siemens AG, 2007/08 - Corporate information - privacy policy - terms of use Last update: 28.07.2008