Product announcement:
The new Operator interfaces from SIMATIC HMI  

 
Overview
 
SIMATIC TP 177 4" Widescreen
 
SIMATIC Mobile Panel 277 IWLAN
 
SIMATIC Mobile Panel 277 10"
 
SIMATIC Basic Panels
 
Fully enclosed HMI devices
 

SIMATIC Mobile Panel 277 10 inch -
Mobile Operator Control & Monitoring with PC Resolution

The necessity of the direct, mobile operation on-site and the complexity of machines are two factors that frequently occur together. It is a superior portable operator device that can also depict this complexity. The high-contrast 10” display of the new Mobile Panel 277 – with a resolution of 800 x 600 pixels – permits the transfer of operating screens that up to now could only be shown on stationary 12” devices. The Mobile Panel 277 provides the operator with a full overview in any situation.
 

 
  • 10 Inch TFT-Display
  • 64K colors
  • Resolution 800 x 600 pixels
  • Resistive analog touch
  • Enabling button (EN 60204-1) 2-channel, 3-enabling settings
  • STOP-button (EN 60204-1) 2 channel, forced blocking,
    can be wired into emergency stop circuit
  • 6 MB user memory
  • Multi Media Card Slot
  • PROFIBUS/PROFINET on board
  • USB interface
 
  • Configuration with WinCC flexible 2008 Standard or higher
  • Rugged plastic housing, degree of protection: IP 65
  • Dimensions:  350 x 320 mm (W x H) , Depth 129 mm
  • Weight approx 2,3 kg

© Siemens AG, 2008 - Corporate information - privacy policy - terms of use Last update: 08.10.2008