|
|
 |
SIMATIC Basic Panels -
Budget-priced specialists for simple automation tasks
There are definitely HMI tasks that can be carried out without
needing the whole functionality of SIMATIC Panels, although the
operating convenience and quality of SIMATIC is much in demand.
In addition a larger display may be useful for simple
applications as well.
In order to meet these requirements SiMATIC now offers its Basic
Panel at a favorable price.
The Basic Line comprises devices with display sizes from 4 to 10
inches all equipped with function keys and touch display and a 15"
Touch Panel.
The first Basic Panels to be available will be the 10 inch devices
KTP 1000 Basic DP and KTP 1000 Basic PN, as well as the TP
1500 Basic PN .
|
|
|
The following devices are scheduled:
KTP 400 Basic mono PN
3.8" STN monochrome touch display, 4 function keys, Ethernet interface
KTP 600 Basic mono PN
5.7" STN monochrome touch display, 6 function keys, Ethernet interface
KTP 600 Basic color DP
5.7" TFT color touch display, 6 function keys, PROFIBUS -DP / MPI-
interface
KTP 600 Basic color PN
5.7" TFT color touch display, 6 function keys, Ethernet interface
|
 |
|
|
Already available
KTP 1000 Basic color DP
10.4" TFT color touch display, 8 function keys, PROFIBUS -DP / MPI-
interface
Already available
KTP 1000 Basic color PN
10.4" TFT color Touch-Display, 8 function keys, Ethernet interface
Already available
TP 1500 Basic color PN
15.0" TFT color Touch-Display, Ethernet interface
All Basic Panels can be configured with WinCC flexible 2008 Compact or
higher.
Consistent basic HMI functionality:
- Alarm system
- Recipe
management
- Trend
curve function
-
Graphical objects (bitmaps, icons, vector graphics, bar charts)
-
Multilingualism
The SIMATIC HMI Basic Line is mounting-compatible with the existing
touchscreen devices of the SIMATIC Panel and Multi Panel product families.
Protection rating IP 65 (front) / IP 20 (rear) |
|
|
|
|