Despite its low mounting depth, the Panel PC 677B with two
free PCI slots and an additional CF card slot possesses a high degree of
expandability – easily handling most tasks asked of a machine-level
computer. Being able to individually configure the computer from a
multitude of options underscores the versatility of the PC 677B. For the
front alone, the user can select among four touchscreen and two keypad
versions. But also for applications depending on more slots,
an industrial-strength solution can be found in the SIMATIC PC range
that enables the operation directly at the machine. The combination of
Box PC 827B – or the even higher performing Rack PC 847B – with SIMATIC
Flat Panels provides a rugged and space-saving alternative.
SIMATIC Flat Panel monitors with touchscreen operation are
available in the screen sizes 12”, 15”, 17” and 19”. They meet the same
requirements regarding shock and vibration resistance as the PC 677B, and in
the “extended” version, can be installed up to 30 m away from the computing
unit.
The Box PC 827B is the industrial PC solution for control
cabinets. Despite its compact dimensions, it features four PCI slots and a
slot for high-performance PCI-Express x4 cards.
Should you prefer a solution for 19” standard industrial racks, the
Rack PC 847B is the perfect choice.
In its maximum configuration, is offers room for seven PCI, one PCI Express
x16 and three PCI Express x4 cards.
|