Product announcement:
The new Operator interfaces from SIMATIC HMI  

 
Overview
 
SIMATIC TP 177 4" Widescreen
 
SIMATIC Mobile Panel 277 IWLAN
 
SIMATIC Mobile Panel 277 10"
 
SIMATIC Basic Panels
 
Fully enclosed HMI devices
 

Fully enclosed HMI devices -
Tailored to mounting with swivels or pedestals

The SIMATIC Flat Panel 15” PRO, SIMATIC THIN CLIENT 15” PRO, and SIMATIC MP 377 15” PRO present themselves in an IP65-rated enclosure – protected all around against dust and water jets. The ready-to-run devices can easily be attached from the top or the bottom to support arm systems (swivel arms) or pedestals.
 

 

The attachment interface supports mounting systems from many manufacturers (incl. the VESA standard for flat screens). The removal of the back wall is very simple, providing easy access to the ports and card slots of the Multi Panel.
Special cables or connectors are not necessary.

The devices not only impress with their ease of servicing, but also with their attractive design, and still low external depth.

From a technical standpoint, all devices correspond to the standard versions:

SIMATIC Flat Panel 15"
SIMATIC THIN CLIENT 15 " and
SIMATIC Multi Panel MP 377 15" Touch

 

 

HMI devices with IP65 all-around protection

 
Additional Information
Download of flyer "SIMATIC HMI operator panels with IP65 protection"

© Siemens AG, 2007-08 - Corporate information - privacy policy - terms of use Last update: 14.04.2008