Contact us

SIMATIC ET 200MP – The perfect solution for your Advanced Controller

SIMATIC ET 200MP is a modular I/O system with IP 20 degree of protection. The intelligent design permits a centralized as well as distributed setup and is particularly suitable for use in plants with large quantity structures. In addition, innovative technology modules with integrated AI functions are available to you.
SIMATIC ET 200MP is a modular I/O system with IP 20 degree of protection. The intelligent design permits a centralized as well as distributed setup and is particularly suitable for use in plants with large quantity structures. In addition, innovative technology modules with integrated AI functions are available to you.