SITRANS TS, Temperature sensors, TS300 Clamp-on layout
SITRANS TS Thermowell Barstock thermowell according to ASME B40.9 for welding (horizontal view)
SITRANS TS Thermowell Barstock thermowell according to DIN 43772 or ASME B40.9 for welding/ with flange (horizontal view)
SITRANS TS Thermowell Barstock thermowell according to ASME B40.9 for welding (straight, horizontal view)
SITRANS TS Thermowell Barstock thermowell according to ASME B40.9 for screwing in (horizontal view)
SITRANS TH100/320/420 connection plan
SITRANS TS500-TH transmitter
SITRANS TS, Temperature sensors, TS500 connection head BB0
SITRANS TS500, pipe version, for installation, G53 option offen, input of the connection head: ½" NPT
SITRANS TS500, pipe version, for installation, G52 option open, input of the connection head: M24x1.5
SITRANS TH100 Slim, function diagram
Resistance thermometer for damp rooms