| Remote Control Auxiliary with ARD and metering of the insulation resistance; 100-240V AC; 2.5 MW; for MCB, RCCB, RCBO, RC units, ON/OFF switches Remote Control Auxiliary 5ST3 COM with communication RCD/IR Test and ARD; 100-240V AC; 2.5 MW; for MCB, RCCB, RCBO, RC units, ON/OFF switches; Please consider Radio approval! List of countries: see Certificates Remote Control Auxiliary 5ST3 COM with communication and ARD; 100-240V AC; 2 MW; for MCB, RCCB, RCBO, RC units, ON/OFF switches; Please consider Radio approval! List of countries: see Certificates Miniature circuit breaker 400 V 6kA, 3+N-pole, C, 63 A Miniature circuit breaker 400 V 6kA, 3+N-pole, B, 63 A Miniature circuit breaker 400 V 6kA, 3+N-pole, C, 50 A Miniature circuit breaker 400 V 6kA, 3+N-pole, B, 50 A Miniature circuit breaker 230/400 V 6kA, 3-pole+N, C, 40 A Miniature circuit breaker 400 V 6kA, 3+N-pole, C, 40 A Miniature circuit breaker 400 V 6kA, 3+N-pole, B, 40 A Miniature circuit breaker 230/400 V 6kA, 3-pole+N, C, 32 A Miniature circuit breaker 400 V 6kA, 3+N-pole, C, 32 A | |
|