Output current derating as a function of line voltage
Output current derating as a function of line voltage
SINAMICS G120XA, USS version, connection diagram
SINAMICS G120 Multicard V4.7 SP14
Safe Motor Temperature (SMT)
Permissible output current as a function of the ambient temperature at low overload, Power Modules PM240-2, frame sizes FSD to FSF at 200 V to 400 V
Permissible output current as a function of the ambient temperature at high overload, Power Modules PM240-2, frame sizes FSD to FSF at 200 V and 400 V
Permissible output current as a function of the ambient temperature at high overload, Power Modules PM240-2, frame sizes FSA to FSC at 200 V and 400 V, FSD to FSF at 690 V, FSG at 400 V and 690 V
Permissible output current as a function of the ambient temperature at low overload, Power Modules PM240-2, frame sizes FSA to FSC at 200 V and 400 V, FSD to FSF at 690 V, FSG at 400 V
SAM interface kit for the SINAMICS G115D converter
SINAMICS G120 Smart Access with SINAMICS G115D SAM interface kit