| contactor, 3 main circuit, S00, AC, RC element put-on, 1NO Schaltzeiten am Beispiel des Schützes 3RT1054-1AB36 contactor, AC-3, 80 A/400 V/60°C S3, 3-pole, 175-280 V AC/DC,F-PLC-IN, with varistor, 1 NC,screw terminal contactor, AC-3, 95 A/400 V/60°C S3, 3-pole, 83-150 V AC/DC,F-PLC-IN, with varistor, 1 NC,screw terminal contactor, AC-3, 95 A/400 V/60°C S3, 3-pole, 21-33 V AC/DC,F-PLC-IN, with varistor, 1 NC,spring-loaded terminal contactor, AC-3, 40 A/400 V/60°C, S2, 3-pole, 175-280 VAC/DC, F-PLC-IN, with varistor,1 NC, screw terminal contactor, AC-3, 40 A/400 V/60°C S2, 3-pole, 83-150 V AC/DC,F-PLC-IN, with varistor, 1 NC,screw terminal contactor, AC-3, 40 A/400 V/60°C S2, 3-pole, 83-150 V AC/DC,F-PLC-IN, with varistor, 1 NC,spring-loaded terminal contactor, AC-3, 80 A/400 V/60°C S2, 3-pole, 21-33 V AC/DC,F-PLC-IN, with varistor, 1 NC,spring-loaded terminal contactor, AC-3, 80 A/400 V/60°C S2, 3-pole, 83-150 V AC/DC,F-PLC-IN, with varistor, 1 NC,spring-loaded terminal contactor, AC-3, 110 A/400 V/60°C S3, 3-pole, 83-150 V AC/DC,F-PLC-IN, with varistor, 1 NC,screw terminal contactor, AC-3, 50 A/400 V/60°C S2, 3-pole, 83-150 V AC/DC,F-PLC-IN, with varistor, 1 NC,screw terminal | |
|