ECPD with measurement- and communication function RCD type F 30mA RCM type F In: 16A, Un: 230V AC, 75kA 1+N in 2MW ECPD with measurement- and communication function RCD type F 30mA RCM type F In: 10A, Un: 230V AC, 75kA 1+N in 2MW ECPD with measurement- and communication function RCD type F 30mA RCM type F In: 6A, Un: 230V AC, 75kA 1+N in 2MW DELTA rocker with up/down symbols disconnector 3-pole selectable, Sz. 3 I=315A, U=800 V AC21B Flat terminal M12 for cable lug max. 25-300 mm2 NH-fuse-links utilization category gG AC 800V 200-315A, gS AC 800V 350-500A In-line fuse switch disconnector 3-pole selectable, Sz. 2 I=400 A, U=690 V Direct connection V terminal new design In-line fuse switch disconnector 3-pole selectable, Sz. 2 I=400 A, U=690 V stud terminal M12, disconnector 3-pole selectable, Sz. 2 I=160A, U=800 V AC21B Flat terminal M10 for cable lug max. 25-185 mm2 NH-fuse-links utilization category gG AC 800V 25-160A, gS AC 800V 125-315A disconnector 3-pole selectable, Sz. 00 I=63 A, U=800 V AC21B Flat terminal M8 for cable lug max. 95 mm2 NH-fuse-links utilization category gG AC 800V 25-63A, gS AC 800V 63-100A disconnector 3-pole selectable, Sz. 00 I=63 A, U=800 V AC21B Flat terminal M8 for cable lug max. 95 mm3 NH-fuse-links utilization category gG AC 800V 25-63A, gS AC 800V 63-100A In-line fuse switch disconnector 3-pole selectable, gR 3 and 2 I=630 A, U=690 V, AC Flat terminal M12, for current transformers that can be integrated with electronic fuse monitoring In-line fuse switch disconnector 3-pole selectable, gR 3 and 2 I=630 A, U=690 V Flat terminal M12, with electronic fuse monitoring |