SITRANS LR260 Polypropylene Lens Antenna with 6" (150 mm) Universal Aluminum Aiming Flange
SITRANS LR260 Polypropylene Lens Antenna with 4" (100 mm) Universal Aluminum Aiming Flange
SITRANS LR260 Polypropylene Lens Antenna with 3" (80 mm) Universal Aluminum Aiming Flange
SITRANS LR260 Polypropylene Lens Antenna with Polymeric Flange
SITRANS LR260 Polypropylene Lens Antenna
SITRANS LR260 PROFIBUS PA
SITRANS LR260 Class I, Div. 2
SITRANS LR260, HART Intrinsically Safe
SITRANS LR260, PROFIBUS Class I Div. 2 Nameplate Drawing
SITRANS LR260 with Polymeric Flange, Universal Aluminum Aiming Flange, and Stainless Steel Flange
SITRANS LR260 PROFIBUS PA Installation and Connection Drawing
SITRANS LR260 HART Installation and Connection Drawing