SIMOTICS S-1FK7 Compact/High Dynamic/High Inertia synchronous motors, SH 36 to SH 100, natural cooling, with/without DQI encoder
SIMOTICS S-1FK7 Compact/High Inertia synchronous motors, SH 36 to SH 100, natural cooling, with resolver
SIMOTICS S-1FK7 synchronous motors, SH 20 and SH 28, natural cooling
SINAMICS S110, Control Unit CU305 CAN
SINAMICS S110, Control Unit CU305 PN
SINAMICS S110, Control Unit CU305 DP
Basic Line Filtered, 3 AC 380 - 480 V, 55 kW
Basic Line Filtered, 3 AC 380 - 480 V, 36 kW
Basic Line Filtered, 3 AC 380 - 480 V, 16 kW
SIMOTICS S-1FK7 Compact/High Inertia synchronous motors, natural cooling, with resolver