Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Application Center (AC)
Attractive rates
Training material
e-Education
SIMATIC IT solutions for education
Trainer Packages
Complete solutions of the partner companies
Typical applications
Partners for training material
Eyecatcher SCE
SIMATIC CP 343-1 Advanced Trainer Package


CP 343-1 Advanced – The way to the Internet for SIMATIC S7-300
  • Connecting the SIMATIC S7-300 to Industrial Ethernet
    - 10/100 Mbit/s Full/Half Duplex connection with Autosensing
    - Connection via RJ45
    - Multiprotocol operation of protocols TCP/IP and UDP
    - Keep Alive function
  • Communication services:
    - Transport protocols TCP/IP and UDP:
    - Multicast with UDP
    - PG/OP communication:
    - Cross-network PG/OP communication thanks to S7 routing
    - S7 communication
    - S5-compatible communication
    - IT communication:
    - HTTP communication permits access to process data over Web browser
    - FTP communication enables program-controlled FTP Client communication
    - Access to data blocks over FTP Server, data handling of own file system over FTP, e-mail
  • IP address allocation over DHCP, simple PC tool or over program block per HMI (in pure Server mode)
  • IP address-based access protection
  • Teleprogramming and initial commissioning over the network
  • Synchronization of the CPU clock using NTP or SIMATIC method
  • Integration in network management systems with the support of SNMP V1 MIB-II
The SIMATIC CP 343-1 Advanced offers you the following benefits:
  • Protection against accidental access to data over IP addresses without passwords
  • Access to process information (password-protected) with standard Web browser, causing software costs to be allotted to the Client side
  • File system as price-efficient mass storage for data, log files and statistics
  • Simple universal interfacing of the PLC to various computers over FTP
  • Worldwide and local transmission of event-controlled messages over IT communication paths with e-mail
  • Simple diagnostics even without STEP 7 thanks to Web-based diagnostics via Web browser or SNMP
  • Direct integration of S7-300 even in complex plants over 100 Mbit/s Industrial Ethernet
  • Teleprogramming also possible over the telephone network (e.g. ISDN) thanks to the WAN characteristic of TCP/IP
  • Own module for various applications:
    PG/PC, HMI systems, SIMATIC S5/S7 (high-priority) and IT communication
  • Setting own IP parameters without STEP 7 (e.g. in series machines)
  • Plant-wide time synchronization using NTP or SIMATIC method
With CD-Rom "Demo system Release 09/2003 – Web-based automation with SIMATIC S7"

Contents of the CD-Rom:
  • Communication partners and automation tasks
  • Solution with open standards
  • Hardware and software components
  • Example: Small hydro-electric power plant
  • Function mechanisms
  • The WAN network
  • Monitoring and controlling with Java
  • Support and additional sources of information
SIMATIC CP 343-1 Advanced Trainer Package

1x SIMATIC CP 343-1 Advanced
1x CD-Rom "Demo system Release 09/2003 – Web-based automation with SIMATIC S7"
1x CD-Rom "PROFINET – The open Industrial Ethernet Standard" (Version 11/2005)

Order No.:   GK1950-0AA07

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use