Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Application Center (AC)
Attractive rates
Training material
e-Education
SIMATIC IT solutions for education
Trainer Packages
Complete solutions of the partner companies
Typical applications
Partners for training material
Eyecatcher SCE
SIMATIC STEP 7 Software for Students
Runtime-Single License



For use only for pupils and students for the purpose of self-study at home! Can be ordered only through vocation schools, Colleges and Universities, non commercial research institutions, non commercial training departments and not from in-house vocational training departments in question is already using a SIMATIC STEP 7 Trainer Package!

The SIMATIC STEP 7 Software for Students homework software is available under favorable terms and conditions as a single license only for pupils and students for the purpose of self-study at home.

With this homework software, pupils and students can write and test their application programs at home on their PCs without the need for a controller.

The SIMATIC STEP 7 Software for Students can also be re-ordered individually once the 120/365 days to which the 48/60 homework licenses from the STEP 7 Trainer Package have expired. It may not be used for classroom teaching, but only by pupils and students at home.

The SIMATIC STEP 7 Software for Students consists of:
  • The STEP 7 basic package with the field-tested programming languages LAD, FBD and STL
  • S7-PLCSIM for offline simulation of the automation solution
  • S7-GRAPH for the graphical programming of sequencers
    (available only in Software for Students 2006)
  • S7-SCL, the high-level language for coping with even the most complex tasks
    (available only in Software for Students 2006)
Software for Students 2006

1x SIMATIC STEP 7 Professional 2006 (limited to 365 days)

STEP 7 V5.4
S7-GRAPH V5.3 + SP2
S7-SCL V5.3 + SP1
S7-PLCSIM V5.3 + SP1

System prerequisite:  Windows 2000 PRO, XP PRO, Server 2003
Order No.:  6ES7810-5CC10-4YA7

Software for Students 02/2003

1x Software for Students 02/2003 (limited to 120 days)

STEP 7 V5.2
S7-PLCSIM V5.2

System prerequisite:   Windows 95, 98SE, ME, NT4.0, 2000 PRO, XP PRO
Order No.:   6ES7810-8CC07-4YX0

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use