SIMATIC STEP 7 Software for Training
Single License
For vocational school, Colleges and Universities, in-house vocational training departments, non commercial research institutions and non commercial training departments!
The SIMATIC STEP 7 Software for Training package is available under favorable terms and conditions as a single license for use in schools and in-house training facilities.
It supports the user in all phases of the process for the development of automation solutions, e.g.:
- Setting up and managing projects
- Configuring and assigning parameters for hardware and communication
- Symbol management
- Developing programs for SIMATIC S7 target systems
- Loading programs on target systems
- Testing an automation system
- Diagnostics for system failures
The SIMATIC STEP 7 Software for Training consists of:
- The STEP 7 basic package with the field-tested programming languages LAD, CSF and STL
- S7-GRAPH for the graphical programming of sequencers
- S7-SCL, the high-level language for coping with even the most complex tasks, and
- S7-PLCSIM for offline simulation of the automation solution.
SIMATIC STEP 7 Software for Training thus contains all programming languages compliant with the international IEC 61131-3 Standard. This cross-company standard contributes significantly to savings in software engineering. SIMATIC STEP 7 Software for Training makes it possible to configure and program both the PLC-based S7 and C7 controllers and WinAC, the controller for PC-based automation, leaving the user free choice of a hardware platform as well as use of the same software for hybrid configurations.
Software for Training 2006 |

1x SIMATIC STEP 7 Professional 2006

STEP 7 V5.4
S7-GRAPH V5.3 + SP2
S7-SCL V5.3 + SP1
S7-PLCSIM V5.3 + SP1
| System prerequisite: |
Windows 2000 PRO, XP PRO, Server 2003 |
| Order No.: |
6ES7810-5CC10-4YA5 |
|
|

Software for Training 02/2003 |

1x SIMATIC STEP 7 Professional Edition 12/2002

STEP 7 V5.2
S7-GRAPH V5.2 + SP1
S7-SCL V5.1 + SP4
S7-PLCSIM V5.2
| System prerequisite: |
Windows 95, 98SE, ME, NT4.0, 2000 PRO, XP PRO |
| Order No.: |
6ES7810-8CC08-4YX0 |
|
|
|