SIMIT SCE home Runtime for Students
12 Single Runtime Licenses (one-year license)
For vocational school, Colleges and Universities, in-house vocational training departments, non commercial research institutions and non commercial training departments!
Every student learns at his or her own speed, and would like to either use or deepen the material learned or test it in various ways.
Until now students had no access at home to the laboratory facilities they used at school. Thanks to SIMIT SCE, everything has changed. The classroom-tested STEP 7 Software for Students, which consists of STEP 7 Basic and S7-PLCSIM, has now been expanded to include the Runtime version of SIMIT SCE.
The virtual SIMATIC laboratory at home on the PC 24/7.
SIMIT SCE Home also includes all 8 sample exercises, forming an integrated training basis in combination with the TELESTART E-Learning concept (sign on free of charge). It goes without saying that new exercises developed during training with the SIMIT SCE Trainer Package can be loaded into the Runtime version and executed. This ensures flexible preparation of exercises, seminars, etc., and serves as ideal preparation for the real plant following virtual testing of the automation software.
SIMIT SCE home Runtime for Students
12 Single Runtime Licenses (one-year license) |

- 12 single Runtime licenses
- Runtime limited to one year from delivery date

Easy testing of PLC programs directly on the simulator with the aid of virtual plants.
Package includes 8 modifiable sample tasks; additional models can be loaded.

Simulation <=> SIMATIC link via PLCSIM software interface (suitable for PLCSIM version V5.0 SP1, Hotfix2 or a newer version)
| System prerequisite: |
Windows 2000, XP |
| Order No.: |
9AP1414-2AA70 |
|
|
|