Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Application Center (AC)
Attractive rates
Training material
e-Education
SIMATIC IT solutions for education
Trainer Packages
Complete solutions of the partner companies
Typical applications
Partners for training material
Eyecatcher SCE
Trainer Package Saftey Technology S7-300 – PROFINET

For vocational school, Colleges and Universities, in-house vocational training departments, non commercial research institutions and non commercial training departments.
Offer is limited till 31.12.2006.


Trainer Package Saftey Technology S7-300 – PROFINET

1x Digital Input SM 326, 24 DI 6ES7326-1BK01-0AB0
1x Digital Output SM 326, 8 DO; DC 24V, 2A 6ES7326-2BF40-0AB0
1x Separator Module 6ES7195-7KF00-0XA0
2x Front Connector SM, 40-Pin 6ES7392-1AM00-0AA0

System requirements:   Windows 2000 PRO, XP PRO
Technical note:   as of STEP 7 V5.3 + SP 3 executable
Order no.:   6ES7326-2FS00-4AB1

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use