Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Application Center (AC)
Attractive rates
Training material
e-Education
SIMATIC IT solutions for education
Trainer Packages
Complete solutions of the partner companies
Typical applications
Partners for training material
Eyecatcher SCE
Trainer Package ET 200S PN – PROFINET

For vocational school, Colleges and Universities, in-house vocational training departments, non commercial research institutions and non commercial training departments.
Offer is limited till 31.12.2006.


Trainer Package ET 200S PN – PROFINET

1x 5 Electron. Modules for ET 200S, Digital Input, 2DI HF, DC 24V (Totally 10 DI) 6ES7131-4BB01-0AB0
1x 5 Electron. Modules for ET 200S, Digital Output, 2DO HF, DC24V, 0,5A (Totally 10 DO) 6ES7132-4BB01-0AB0
2x ET 200S, Power Module PM-E, DC 24-48V 6ES7138-4CA50-0AB0
2x 5 Terminal Modules for ET 200S, TM-E15S24-A1
(Totally 10)
6ES7193-4CA20-0AA0
2x Terminal Modules for ET 200S, TM-P15S23-A0 6ES7193-4CD20-0AA0
1x ET 200S, Interfacemodul IM151-3 PN HF two Bus Interfaces via RJ45 6ES7151-3BA20-0AB0
1x Micro Memory Card 64 KByte 6ES7953-8LF11-0AA0
1x Stand. Sectional Rail 35mm, L=483mm für 19 in. Cabinets 6ES5710-8MA11

System requirements:   Windows 2000 PRO, XP PRO
Technical note:   as of STEP 7 V5.3 + SP 3 executable
Order no.:   6ES7151-3BA20-4AB1

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use