Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Application Center (AC)
Attractive rates
Training material
e-Education
SIMATIC IT solutions for education
Trainer Packages
Complete solutions of the partner companies
Typical applications
Partners for training material
Eyecatcher SCE
Trainer Package Saftey Technology ET 200S PN – PROFINET

For vocational school, Colleges and Universities, in-house vocational training departments, non commercial research institutions and non commercial training departments.
Offer is limited till 31.12.2006.


Trainer Package Saftey Technology ET 200S PN – PROFINET

1x Electron. Module for ET 200S, Digital Input, 4/8 F-DI, DC 24V 6ES7138-4FA02-0AB0
1x Electron. Module for ET 200S, Digital Output, 4 F-DO, DC 24V/2A 6ES7138-4FB02-0AB0
2x Terminal Module for ET 200S, TM-E30S44-01 6ES7193-4CG20-0AA0

System requirements:   Windows 2000 PRO, XP PRO
Technical note:   as of STEP 7 V5.3 + SP 3 executable
Order no.:   6ES7138-4FS00-4AB1

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use