Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
link to related website
Products
Application Center (AC)
Attractive rates
Training material
e-Education
SIMATIC IT solutions for education
Trainer Packages
Complete solutions of the partner companies
Typical applications
Partners for training material
Eyecatcher SCE
LOGO! Trainer Package


Flexible and cost-effective

With its eight basic function and 26 special functions, LOGO!, the logic module, replaces many switching devices, for instance relays, time switches and auxiliary contactors. And LOGO! also saves space in the control cabinet, requires fewer accessories and less storage space, and can be expanded whenever necessary. All of these advantages not only save costs but time as well – as much as 70 %. Easiest installation, almost no wiring, extremely easy to program, and that says it all. Except that LOGO! is also vibrostable, has a high level of electromagnetic compatibility (EMC), is fully industry-compatible, and can stand up against all climatic conditions. And it comes with radio suppression class B and all required certifications. For worldwide use.

Forget individual components such as time switches, time relays, counters and auxiliary contactors. LOGO! has it all.

The LOGO! Trainer Package contains everything you need to introduce your students and trainees to the world of the universal and innovative logic module. LOGO! has already become the test standard in many schools and training facilities, and has been a big success in the classroom. Switch your classroom to the future!

LOGO! Trainer Package

5x LOGO! 24V
or
5x LOGO! 230V

1x LOGO! Soft Comfort V5.0
1x LOGO! PC cable

System prerequisite:   Windows 98SE, NT4.0, ME, 2000, XP, MAC OS X, LINUX
Order No.:   6ED1057-3SA00-0YA1 (LOGO! 24V)
 or
 6ED1057-3SA00-0YB1 (LOGO! 230V)

LOGO! PC cable Trainer Package

4x LOGO! PC cable

Order No.:   6ED1057-3SA00-0YC0

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use