Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Services
Laboratories
Workshops/
Calibration Laboratory
Workshops
Calibration Laboratory
Calibration Equipment
Table Electrical Stimulation Variables
Table Electrical Stimulation Variables
instabus EIB Test Laboratory
Electromagnetic Compatibility
Contacts
Order Requests

 
 
 
 

Stimulation variable direct voltage
 

Measuring range

Smallest possible
measuring uncertainty

   

100 mV

12 ppm

1 V

10 ppm

10 V

4 ppm

100 V

8 ppm

1000 V

8 ppm


 
 

Stimulation variable direct current
 

Measuring range

Smallest possible
measuring uncertainty

   

100 µA

60 ppm

1 mA

40 ppm

10 mA

40 ppm

100 mA

40 ppm

1 A

60 ppm

up to 20 A

200 ppm

up to 200 A

300 ppm

 
 

Stimulation variable direct current resistance
 

Measuring range

Smallest possible
measuring uncertainty

   

10 Ω

20 ppm

100 Ω

20 ppm

1 kΩ

20 ppm

10 kΩ

30 ppm

100 kΩ

30 ppm

1 MΩ

40 ppm

10 MΩ

50 ppm

100 MΩ

400 ppm

 

250 Ω

400 ppm

up to 600 MΩ

0,1 %

10 mΩ to 10 Ω

400 ppm

 
 

Stimulation variable direct current output
 

Measuring range

Smallest possible
measuring uncertainty

Comments

     

up to 11 kW

100 ppm

Current range:
up to 11 A
Voltage range:
up to 1 kV

 
 

Stimulation variable alternating voltage
 

Measuring range

Measuring conditions

Smallest possible
measuring uncertainty

     

up to 100 mV

1 kHz

220 ppm

 

10 kHz

220 ppm

 

100 kHz

340 ppm

     

up to 1 V

10 Hz

80 ppm

 

300 Hz

60 ppm

 

1 kHz

60 ppm

 

10 kHz

60 ppm

 

30 kHz

100 ppm

 

100 kHz

120 ppm

 

300 kHz

400 ppm

 

1 MHz

1440 ppm

     

up to 10 V

10 Hz

80 ppm

 

300 Hz

60 ppm

 

1 kHz

40 ppm

 

10 kHz

40 ppm

 

30 kHz

60 ppm

 

100 kHz

100 ppm

 

300 kHz

380 ppm

 

1 MHz

1500 ppm

     

up to 100 V

10 Hz

100 ppm

 

300 Hz

100 ppm

 

1 kHz

60 ppm

 

10 kHz

60 ppm

 

30 kHz

80 ppm

     

up to 1 kV

40 Hz

160 ppm

 

1 kHz

160 ppm

 

10 kHz

160 ppm

 

30 kHz

240 ppm

 
 

Stimulation variable alternating current
 

Measuring range

Measuring conditions

Smallest possible
measuring uncertainty

     

100 A to 1 mA

300 Hz

220 ppm

 

1 kHz

220 ppm

 

5 kHz

440 ppm

     

10 mA to 1,9 A

300 Hz

220 ppm

 

1 kHz

220 ppm

 

5 kHz

640 ppm

     

1,9 A to 20 A

up to 1 kHz

600 ppm

up to 500 A

50 Hz

0,1 %

 
 

Stimulation variable alternating current output
 

Measuring range

Measuring conditions

Smallest possible
measuring uncertainty

     

up to 11 KW

65 Hz

700 ppm

     

        

Comments:

  

Current range: up to 11 A
Voltage range: up to 1 kV

 
 

Stimulation variable capacity measurement standard
 

Measuring range

Measuring conditions

Smallest possible measuring uncertainty

     

10 nF

100 Hz

0,2 %

 

1 kHz

0,1 %

 

10 kHz

0,1 %

 

100 kHz

0,4 %

 

300 kHz

0,4 %

 
 

Stimulation variable capacities
 

Measuring range

Smallest possible
measuring uncertainty

   

3 nF

0,1 %

30 nF

0,1 %

300 nF

0,1 %

3 µF

0,1 %

30 µF

0,1 %

300 µF

0,1 %

3 mF

0,1 %

30 mF

0,2 %

 
 

Stimulation variable inductivity measurement standard
 

Measuring range

Measuring conditions

Smallest possible
measuring uncertainty

     

10 mH

100 Hz

0,1 %

 

120 Hz

0,1 %

 

200 Hz

0,1 %

 

400 Hz

0,1 %

 

1 kHz

0,1 %

 

2 kHz

0,2 %

 

4 kHz

0,2 %

 

10 kHz

0,2 %

 

20 kHz

0,2 %

 
 

Stimulation variable frequency
 

Measuring range

Smallest possible
measuring uncertainty

   

up to 2,1 GHz

10x10-8

 
 

Stimulation variable time marker
 

Measuring range

Smallest possible
measuring uncertainty

   

10 ns up to 5 s

0,1 ppm

 
 

Stimulation variable temperature
 

Measuring range

Smallest possible
measuring uncertainty

   

- 15 ºC to 120 ºC

0,3 K

   

50 ºC to 650 ºC

0,5 K

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use