| |
| |
| |
Measured variable direct voltage
|
Measuring range |
Smallest possible measuring uncertainty |
| |
|
|
100 mV |
14 ppm |
|
1 V |
20 ppm |
|
10 V |
20 ppm |
|
100 V |
20 ppm |
|
1000 V |
20 ppm |
|
1 kV to 6 kV |
0,1 % |
|
|
| |
Measured variable direct current
|
Measuring range |
Smallest possible measuring uncertainty |
| |
|
|
100 nA |
0,2 % |
|
1 µA |
0,04% |
|
10 uA to 100 mA |
0,02% |
|
1 A |
0,03 % |
|
1 A to 10 A |
0,01% |
|
up to 200 A |
0,04% |
|
up to 1000 A (1s) |
0,01 % |
|
|
| |
Measured variable direct current resistance
|
Measuring range |
Smallest possible measuring uncertainty |
| |
|
|
10 Ω |
30 ppm |
|
100 Ω |
20 ppm |
|
1 kΩ |
20 ppm |
|
10 kΩ |
20 ppm |
|
100 kΩ |
20 ppm |
|
1 MΩ |
20 ppm |
|
10 MΩ |
60 ppm |
|
100 MΩ |
200 ppm |
|
1000 MΩ |
0,1 % |
|
200 mΩ to 20 Ω |
0,04 % |
|
| |
| |
Measured variable alternating voltage
|
Measuring range |
Measuring conditions |
Smallest possible measuring uncertainty |
| |
|
|
up to 100 mV |
up to 100 kHz |
0,04 % to 0,1 % |
up to 10 V |
up to 1 MHz |
0,04 % to 0,2 % |
up to 100 V |
up to 100 kHz |
0,04 % to 0,1 % |
up to 1000 V |
up to 30 kHz |
0,04 % to 0,1 % |
1 kV to 6 kV |
up to 1 kHz |
0,04 % to 0,1 % |
|
| |
| |
Measured variable alternating current
|
Measuring range |
Measuring conditions |
Smallest possible measuring uncertainty |
| |
|
|
100 µA to 1 A |
50 Hz to 1 kHz |
0,1 % |
1 A to 10 A |
1 kHz |
0,1 % |
up to 600 A |
50 Hz |
0,2 % |
up to 1000 A (1s) |
1 MHz |
0,1 % |
|
| |
| |
Measured variable humidity
|
Measuring range |
Smallest possible measuring uncertainty |
| |
|
|
up to 98 % r. F. |
3,6 % |
|
| |
| |
Measured variable frequency
|
Measuring range |
Smallest possible measuring uncertainty |
| |
|
|
up to 2,7 GHz |
10 10-8 |
|
| |
| |
Measured variable time marker
|
Measuring range |
Smallest possible measuring uncertainty |
| |
|
|
0,5 µs to 10 s |
0,005 % |
|
| |
| |
Measured variable capacity
|
Measuring range |
Measuring conditions |
Smallest possible measuring uncertainty |
| |
|
|
|
100 pF |
100 Hz / 120 Hz |
2,0 % |
|
10 µF to 1 mF |
100 Hz / 120 Hz |
0,4 % |
|
100 pF to 1 mF |
1 kHz |
0,2 % |
|
| |
| |
Measured variable inductivity
|
Measuring range |
Measuring conditions |
Smallest possible measuring uncertainty |
| |
|
|
100 µH to 100 H |
1 KHz |
0,2 % |
100 µH |
< 1 kHz |
2,0 % |
|
|