HQI, HQL, fluorescent, ECG, incandescent, low voltage, halogen lamp load circuits
HQI
35 W; 70 W; 150 W, 250 W; 400 W
HQL
50 W; 80 W; 125 W; 250 W; 400 W; 700 W
Fluorescent lamps with ECG
18 W; 36 W
Fluorescent lamps parallel correction
Low voltage halogen lamps
12 V/15 kV