Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
Services
Laboratories
Types of Tests
Short-circuit and breaking capacity test
Temperature-rise test
Electrical endurance test
EIB
endurance tests - endurance test for actuators
Auxiliary switch test
High voltage test
Climatic conditions
Temperature and heat conditions
Halogen lamp load circuits
Inductive, resistive, capacitive load circuits
Test rigs
Workshops/
Calibration Laboratory
instabus EIB Test Laboratory
Electromagnetic Compatibility
Contacts
Order Requests
          

 

Electrical endurance test

 


 

Alternating voltage

 

up to 125 A/1000 V
1/2/3 phase cos phi selectable

 

Direct voltage

 

up to 125 A/1000 V
Moisture condensation up to 100 ms

 

Evaluation

 

- PC-aided measurement data recording

Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use