Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
ALPHA SIMBOX
small-distribution boards
ALPHA
distribution boards
Alpha 8HP
insulated distribution system
ALPHA FIX
terminal blocks
ALPHA SELECT
configuration software
Solutions
ALPHA 160 - DIN wall-mounted distribution boards
ALPHA Produkte
The ALPHA-160 DIN wall distribution board is used anywhere that a small distribution board no longer offers fitting and wiring space to a sufficient degree. With its particularly flat construction and a depth of 140 mm, it complements our range of installation distribution boards. Major advantage: With its few standard components, it produces extremely versatile and project-related installation and fitting options - simple to plan. project, calculate, order and fit.


ALPHA 400 - DIN wall-mounted distribution boards
ALPHA Lösungen
Whether at home, in a non-residential building, or industrial plant, you sometimes require just that little bit of extra space for configuration and wiring. The modular ALPHA 400-DIN wall-mounted distribution board is the perfect solution. With a mounting depth of 210 mm, it enhances our range of distribution boards. We deliver this product as a flat pack so that you can assemble the kit yourself. Quick-assembly kits, keyhole-fastened components and quick-acting locks make it easier to assemble. On top of this, its modular structure simplifies planning, configuration, calculation, and fitting.
ALPHA 630 - DIN floor-mounted distribution boards
ALPHA Produkte
One contender leads the field: ALPHA 630-DIN floor-mounted distribution boards Anywhere that a wall-mounted distribution board no longer affords enough room - in functional building just as in industrial building. Nothing extra is needed for its construction: Distribution boards and components are available with a complete housing, in kit form or in boxed systems, as well as in flat packs. This means: A few standard components produce extremely versatile and project-related installation and fitting options. The design conforms to international regulations and preferred installation practice.
ALPHA 400 - ZS Meter Cabinets
Zählerschrank 400 ZS
Solid high-quality technology Minimal assembly time and high modularity are the two great features of the ALPHA 400-ZS with quick-assembly kits. The system offers a wide range of cabinet designs: 20 different sizes are available in each of three versions (IP31, IP43 and IP55). Thanks to equipping with distribution panels und quick-assembly kits in the platform structure of the ALPHA wall- and floor-mounted distribution boards, all of your requirements are covered in residential or non-residential buildings and in industrial applications.
ALPHA Distribution Boards NF
ALPHA Produkte
The ALPHA Distribution Boards NF have been developed as a complete and uniform range with NF technique to provide an integrated portfolio for infrastructure and industrial requirements.



Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use