Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Services
Measurements in the EMC laboratory in Erlangen
Measurements at your site
EMC Engineering
Training
Measurements in the EMC laboratory in Erlangen

EMC measurements are a matter of trust
You have to be able to rely on your partner when it comes to making the right decisions in selecting standards and tests. With us you will have made the right choice:
 


Consultation
  We offer advice on whether your product or plant needs to be tested and, if this is the case, what standards should be applied.
   
Acceptance measurements in our EMC test laboratory
  Implementation of measurements to the required standards with the possibility of enhancing the equipment under test. You have the option of taking part in the tests or you can store the equipment and we will complete tests within 2-3 weeks.
  The advantage: No lengthy waiting time for tests, since we carry out measurements round the clock.
   
Measurements during development
  The advantage: Measurements at short notice, since all measuring stations are available two or three-fold.
  Objective: Early dectection of EMC problems during the planning and implementation phases for products and systems.
   
Accredited testing laboratory to
  ·  DIN EN ISO/IEC 17025
  ·  DATech
  ·  Recognized as Conformity Assessment Body - FCC
    Measurements (BNetzA-CAB-02/21-05/4)
  ·  Recognized testing laboratory of the EBA
    (German Federal Office for Railways)
   
Measuring equipment available
  ·  Anechoic chamber with 10 m measuring distance
  ·  Anechoic chamber with 3 m measuring distance
  ·  Two shielded cabins
  ·  Measurement receivers/spectrum analyzers up to 22 GHz
  ·  Wideband power amplifier up to 18 GHz with power output of up to 1kW
  ·  Test generators for lightning, burst, ESD
  ·  Equipment under test up to a weight of 6 t
  ·  200 A nominal current
  ·  and much more....
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use