|

|

|
The more precision and performance there is built into your process analytics, the greater your plant productivity. After all, there's a direct correlation between the availability of reliable process data and high product quality, plant safety and resource efficiency.
To ensure you enjoy all these advantages, we offer solutions that are based on two principles – customizing and integration. Via PROFIBUS and HART, our customized field instruments provide precise data to your process control system every second or every minute from a wide range of deployed measurement technologies – like infrared gas analyzers, analyzers for paramagnetic oxygen measurement, and spectrometer technologies (NIR). Whether under aggressive or hazardous operating conditions, under vacuum conditions of up to 10 mbar, in lab areas, or in a completely engineered analysis house, this range of technologies ensures optimal results in any environment. It gives you constant access to precise information on the composition, concentration and purity of one or more product streams, while also helping prevent specific undesired secondary reactions and keeping pollutants out of the wastewater and exhaust air.
You profit from maximum convenience and optimal maintenance intervals. And the link to the process control system does more than increase the availability of relevant data: It reliably documents all operating events, and makes them available as needed for compliance with all government regulations.
|  |