中文 | Deutsch | Español | Português
Site Map | Contact Us
Home  |  Processes  |  Products, Solutions & Services  |  News  |  Press  |  References
[Advanced]
Radar level transmitter approved for the Ex area
Siemens Automation and Drives (A&D) has received the CSA, FM and Atex approvals for its Sitrans LR 200 radar level transmitter. This allows the device to be used in hazardous areas containing flammable gases, such as in the chemical and petrochemical industries, without the requirement for an intrinsically-safe barrier.

Sitrans LR 200 is a 2-wire, loop-powered pulse radar transmitter for level measurement of liquids in bulk storage or process vessels. The device is suitable primarily for the chemical, pharmaceuticals and petrochemical industries. Typical applications are liquids with high temperatures, high pressure, vapor or vacuum. The device is easy to install, program and operate using the four-language, alphanumeric display and the intrinsically-safe, infrared, handheld programming device. The housing lid need not be opened, even in the Ex area. The instrument is easy to set up: Two parameters are sufficient for the basic function, and there is no need for echo profile analysis at startup. The compact electronics are mounted on a rotating housing. This can be adjusted to facilitate connection and guarantee a good view of the measured value display after installation.

Sitrans LR 200 offers high immunity to condensation or other deposits, works at the low frequency of 5.8 GHz (6.3 in North America), and supplies signals for measuring ranges to 20 meters. The patented Sonic Intelligence Software for signal processing is extremely reliable. In addition, Auto False-Echo Suppression detects and suppresses false echoes from tank obstructions.

Addition information is available at:
www.siemens.com/sitrans

Download this press release (pdf):
german english spanish

Download this press release (doc):
german english spanish

A picture accompanies this press release. You can find this picture on the Internet at:
www.siemens.com/ad-picture/968

Reference number: A&D PI 200508.968 e
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use