中文 | Deutsch | Español | Português
Site Map | Contact Us
Home  |  Processes  |  Products, Solutions & Services  |  News  |  Press  |  References
[Advanced]
Positioner approved for SIL 2 safety applications
The Sipart PS2 electropneumatic positioner from Siemens Automation and Drives (A&D) is now also suitable for safety-related applications with requirements up to SIL 2 (Safety Integrity Level). The positioner ensures safe discharge of air from the pneumatic actuator when required.

Together with exida.com, SIL qualification has been carried out for the 4-20-mA versions including Hart communication for single-acting actuators. Over a period of more than two years, reliability of operation was proven in accordance with IEC 61508/61511. Failure rates were determined by way of a full FMEDA (Failure Modes, Effects and Diagnostic Analysis) for the electronic and mechanical components in accordance with IEC 61508.

A high number of safety requirements are encountered in the chemical, oil and gas industries. For example, air must be discharged from a pneumatic actuator when required. Sipart PS2 fulfils all requirements of the user and offers a high level of flexibility for the application. Enclosures are available in plastic, aluminum or stainless steel and Sipart PS 2 can be mounted on standard rotary and linear valves of almost all manufacturers.

Further information is available on the Internet at: www.siemens.com/sipartps2

Download this press release (pdf):
german english spanish

Download this press release (doc):
german english spanish

You can receive this press release in electronic form. Please send us an e-mail with your request.

Reference number: A&D PI 200506.961 e
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use