Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIVACON Systems
SIVACON S8
Criteria for Choice
Circuit-breaker Technology
Universal Installation Technology
Fixed-mounted System with Front Covers
3NJ4 in-line design, fixed-mounted
3NJ6 in-line design, plugged-in
Reactive Power Compensation
Internal Arcing Resistant Switchboards
SIVACON S8 Technology Partners
SIVACON 8PV
SIVACON 8PT
SIVACON 8PS
SIVACON MCU

Safety in Its Perfect Form

Switchgears S8


Maximum safety and an appealing design are ideally combined in an efficient solution: with SIVACON S8, the new switchgear generation for integrated and simple energy distribution in utility and industrial buildings and in the process industry up to 7000 A. In addition to numerous features for improved personal and system protection, the new design of the distribution board opens up completely new application areas.
Advantages
Maximum system safety thanks to type-tested standard modules (TTA)
Maximum personal safety thanks to arc-resistant locking system
High-quality industrial design for precise integration in modern room concepts
Economically through space-saving erection surfaces from 400 x 500 mm
Flexible busbar positions above or in the back
Economically through combination of different installation systems in one cubicle
Flexible adjustment of the form of internal separation to individual requirements
Economically through easy subsequent door hinge adjustment thanks to universal hinge
Economically through Ventilation system featuring a high efficiency degree and maintenance advantages
Flexible through Cable/busbar connection from the top, bottom or rear
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about S8 Power Distribution Board and Motor Control Center