Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products and Systems
SIVACON Systems
SIVACON S8
SIVACON 8PV
SIVACON 8PT
Selection Criteria
Switchboard up to 7400 A
Motor Control Center in Plug-in Design up to 7400 A
Motor Control Center in Withdrawable Design up to 7400 A
Power Distribution Boards up to 3200 A
Communication Capable Switchgears
Internal Arcing Resistant Switchboards
SIVACON 8PT Technology Partners
SIVACON 8PS
SIVACON MCU

The Individual Solution

The 8PT Switchboard

 
Locally made by selected, qualified, continually audited SIVACON Technology Partners, this type-tested switchgear and controlgear assembly based on reliable Siemens components offers maximum individuality. It is used mainly for infrastructure applications.
 
Busbar system position on top
2- and 4- pole busbar system up to 7400 A
Busbar system on top of the cubicle
Rated peak withstand current lpk up to 375 kA
Type-tested standard modules (TTA)
Test and disconnected position with door closed (up to protection type IP30)
Suitable for use in earthquake zones and on ships or offshore platforms
Uniform user interface for all withdrawable units
Communication-capable switchboard thanks toSENTRON 3WL/3VL and SIMOCODE pro
Busbar system position at rear
2- and 4- pole busbar system up to 3200 A
Busbar system at rear of the cubicle
Variable busbar system positions
Rated peak withstand current lpk up to 187 kA
Type-tested standard components (TTA)
Communication-capable switchboard thanks toSENTRON 3WL/3VL
The advantages at a glance
Integrated safety – safety and quality proven through type test, internal arc test and earthquake test
Increased flexibility for applications for ship and offshore
High flexibility and cost-effectiveness due to many possible combinations
Increased cost-effectiveness – seamless solutions for the low-voltage distribution thanks to type-tested busbar connection
High level of availability – communication-capable thanks to PROFIBUS DP
High flexibility through worldwide presence due tolocal SIVACON Technology Partners
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about 8PT Power Distribution Board and Motor Control Center