Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Detecting
Position Switches with ASIsafe
Safety Position Switches
Position Switches with Separate Actuators
Position Switches with Solenoid Interlocking
Hinge Switches
Magnetic Switches
Standard Position Switches
Commanding and Signaling
Monitoring and Controlling
ET 200 Safety Motor Starter Solutions

Position Switches with Solenoid Interlocking

If a locking mechanism for a protective door is required for securing the operating area of a robotic system, for example, position switches with separate actuators and additional electromagnetic solenoid Interlocking are used. These ensure that the protective door is kept shut until it is safe to enter the operating area.
Our new rugged switches ensure the greatest possible safety for people and machinery even in harsh industrial environments.
The advantages at a glance
Increased safety and reliability even in harsh environments, due to high locking forces: 2600 N (metal enclosure); 1300 N (plastic enclosure)
Space savings in the control cabinet due to integration of ASIsafe and low current consumption ≤ 170 mA due to direct connection to the Asi network
Various additional unlocking variants ensure the right solution for all applications
- Auxiliary release / with lock
- Escape release
- Emergency release
2 x 3 contacts as standard mean minimized variance and reduced storage expenditure for customers
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use
All about 3SE2, 3SE3, 3SE5 Position Switches with Tumbler