Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Detecting
Commanding and Signaling
EMERGENCY-STOP
Cable-operated Switches
Foot-operated Switches
Two-hand Operating Consoles
Signaling Columns
Integrated Signal Lamps
Monitoring and Controlling
ET 200 Safety Motor Starter Solutions

8WD4 Signaling Columns

Modular and Communication Capable

Signaling columns at machines or in automated processes are important optical devices to monitor complex sequences. They are used as visual or acoustic alarm devices when emergencies situations occur.
8WD4 signaling columns can be directly connected to the yellow AS-i cable using an adapter element; they can combine a maximum of four different optical or acoustic signaling elements that can be easily mounted.
The advantages at a glance
Communication capability: connection via AS interface
Extremely long-lasting LEDs: approx. 100,000 hours for integrated LEDs with chip-on-board technology
Especially resistant to shock and vibration
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use