Deutsch | Español | Français | Italiano
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-commerce  |  Support
Login | Register
[Advanced]
Products
ASIsafe
Detecting
Commanding and Signaling
EMERGENCY-STOP
Cable-operated Switches
Foot-operated Switches
Two-hand Operating Consoles
Signaling Columns
Integrated Signal Lamps
Monitoring and Controlling
ET 200 Safety Motor Starter Solutions

Cable-operated Switches

Every Situation under Control


Paper jams in printing presses, overloads on conveyors, hazardous moments on production lines or in packaging machines: the 3SE7 cable-operated switch is used wherever extensive areas such as conveyor belts or supply systems have to be monitored.
Distances of up to 100 m can be secured by just one switch. With the cable-operated switch, you are immediately in control of the situation.
The advantages at a glance
Control and E-Stop functions are always within immediate reach
Complete system for every requirement and for routing up to 2 x 50 m in length
Simple unlatching
Fail-safe applications with SIRIUS Safety Integrated
Long-distance signal display using innovative LED technology: Visibility over 50 m!
Cable-operated switches without latching and with latching in accordance with EN ISO 13850 – complete E-Stop function with positive opening contacts
Print
   

© Siemens AG 2001-2008 - Corporate Information - Privacy Policy - Terms of Use