Drives
SIMOVERT MASTERDRIVES/SIMODRIVE 611 universal
Standard drives with integrated safety relay
Together with the Siemens synchro-servomotors or asynchro-servomotors, the frequency converters SIMOVERT MASTERDRIVES and SIMODRIVE 611 universal offer powerful and cost-effective drive solutions for all industrial sectors. Their compact and modular design makes them ideal for a wide range of applications, such as applications in the printing, packaging, textile, wood and glass industries.
|
 |
The standard drives support a Safety start inhibit with a safety relais integrated in the frequency converter. A "Safety stop" function can be implemented when this is used in conjunction with an external RC circuit .
Product features
- Function for personal safety
- Certified, integrated safety relay that supports the "Safety stop" function
- This integrated relay, in conjunction with an external RC circuit, complies with control Cat. 3 according to EN 60954-1
- Shutdown of the drive in compliance with STOP Cat. 0 or 1 according to EN 60204-1 possible
Customer benefits
- Simple implementation of safety requirements
- Through the integrated relay and defined external RC circuit
- Certified solution for preventing unexpected startup
- Cost and space saving
- No more contactors required on the motor side
- Reduced configuration and wiring costs
- Space saving in the control cabinet
- Time savings
- Simplified machine acceptance by inspection authorities as the
- basic circuit principles are already certified.