Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
Safety Integrated – Overview
Drives
Automation systems
Communication
System overview
ASIsafe
PROFIsafe
Operator control and monitoring systems
Low voltage controls
Fail-safe sensors
Success stories
Partner
Communication

Fail-safe Communication over standard field buses

These days, communication capability plays a key role everywhere in modern industry. Both PROFIBUS (certified according to IEC 61158/EN 50170), as international standard for the cell and field sector, and AS-Interface (certified according to EN 50295), as international standard for communication with sensors and actuators, offer huge advantages in the modern world of industry.

PROFINET – the Industrial Ethernet Standard of PROFIBUS International Organization – is distinguished by continuous communication in and between the levels of automation technology, equal network management as well as standardized accessing mechanisms.

Siemens offers a complete product range that can be connected to these bus systems. It goes without saying that the open architecture of PROFINET, PROFIBUS and AS-Interface also permits connection of standardized components of third-party manufacturers.
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use
  Further Information
PROFINET
PROFIBUS
PROFIsafe
System description PROFIsafe