Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
Safety Integrated – Overview
Drives
Automation systems
SIMATIC Factory Safety
Overview
Benefits
Controllers
I/O
Engineering
Standards and certificates
Promotion Package
SIMATIC Process Safety
SINUMERIK
SIMOTION Safety Unit
Communication
Operator control and monitoring systems
Low voltage controls
Fail-safe sensors
Success stories
Partner
SIMATIC Factory Safety

Overview

Safety SIMATIC automation systems are used to control processes, and change into or remain in a safe state when a fault occurs. They provide an in­te­gra­ted, efficient safety concept in plants with particularly demanding safety re­quire­ments.

Compared with conventional safety technology, a safety SIMATIC also ena­bles intelligent system access up to and including the electrical drives and measuring systems. The improved fault localization thanks to comprehensive diagnostics information enables a fast continuation of production after a safety-related shutdown.


Product overview

Controllers
Modular controllers

ET 200S F-CPUs:
safety, intelligent interface modules for use on-site in the lower performance range
S7-300F:
safety CPUs for the mid to upper performance range
S7-400F:
safety CPUs for the top-end performance range

Embedded Automation

S7-mEC-RTX F:
safety, embedded controller in S7-300 design pre-installed with Windows XP Embedded and the SIMATIC WinAC RTX F S7 software controller
IPC427C-RTX F:
safety, embedded, turnkey DIN rail PC pre-installed with Windows XP Embedded and the SIMATIC WinAC RTX F S7 software controller
HMI IPC477C-RTX F:
fail-safe panel PC pre-installed with Windows XP Embedded (Compact Flash Card) and S7 Software-Controller WinAC RTX F

PC-based Controller

WinAC RTX F:
safety S7 software controller for PCs with Windows XP



The safety systems are based on a standard controller whose operating system and hardware components have been expanded with a variety of protective mechanisms.


I/O

ET 200M
Can be used for centralized I/O configurations for the S7-300 and as distributed I/O via PROFIBUS with PROFIsafe profile
ET 200S
For distributed I/O configurations optional via PROFIBUS or PROFINET with PROFIsafe profile
ET 200pro
The modular and functional I/O in high degree of protection IP67 for the distributed installation optional via PROFIBUS or PROFINET with PROFIsafe profile
ET 200eco
The distributed digital block peripheral device in high degree of protection IP67 for PROFIBUS with PROFIsafe



The safety SIMATIC control­lers can be expanded by configuring the ET 200M, ET 200S, ET 200pro or ET 200eco stations with safety modules.



Engineering

Distributed Safety

F Library for burner management (optional)

F Library for presses (optional)



Safety programs are written using the STEP 7 languages CSF and LAD and certified function blocks of "S7 Distributed Safety".



Standards and certificates

Standards
IEC 61508 and EN 62061 (up to SIL 3), EN 954-1 (up to Cat. 4), EN ISO 13849-1 (up to PL e), NFPA 79 - 2002, NFPA 85,
UL 1998, UL 508, UL 991
TÜV certificate
No: Z10 05 08 20411 002


All safety hardware and software components are compliant with Category 4 after EN 954-1 and SIL 3 after IEC 61508/EN 62061 and PL e after EN ISO 13849-1.

Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use




TÜV certificate and report
Distributed Safety
UL Online Certification Directory

Others to PROFIsafe
PROFIsafe
System description PROFIsafe

Further Information
Safety Evaluation Tool
Training: Course, e-learning etc.
Info material Safety Integrated
Newsletter
Pictures, graphics, drawings