| Module |
Properties |
| 4/8 F-DI DC24V |
| Fail-safe, digital input module |
| - |
4x two-channel inputs SIL 3/Category 4 or |
| - |
8x one-channel inputs SIL 2 |
|
1 F-RO DC24V/5A
AC24V...230V/5A |
| Fail-safe relay module |
| - |
1x relay output 5A/230V, SIL 3/Category 4 |
| - |
Triggered via any fail-safe outputs |
|
| EM 4 F-DI / 3 F-DO DC24V/2A |
| - |
I/O combined module for SIL 2/Cat.3/PL d |
| - |
3x P-M switching outputs; max. 4A |
| - |
4x inputs (2v2 evaluation); L+: 24 V |
| - |
Short-circiuit test, discrepancy monitoring |
|
| 4 F-DO DC24 V/2A |
| Fail-safe, digital output module |
| - |
4 output channels P-M switching SIL 3/Category 4 |
|
PM-E F DC24 V (P-M-switching) |
Safety infeed module
| - |
2 semiconductor output channels, SIL 3/Category 4 |
| - |
1 safety relay output 10A for SIL 3/Category 4 |
| - |
Safety disabling of standard outputs up to Category 3 |
|
PM-E F DC24 V (P-P-switching) |
Safety infeed module
| - |
1 safety relay output 10A for SIL 3/Category 4 |
| - |
Safety disabling of standard outputs up to Category 3 |
|
| PM-E |
| Standard infeed module for safety I/O modules |
|