SIMATIC Factory Safety
The ET 200S I/O system Safety motor starters
 |
In case of an emergency stop, the motor is controlled by the motor starter contactor. If the contactor fails, an overvoltage release which trips the integrated power breaker is actuated via a redundant disconnection facility. Thanks to the integrated safety disconnection, the safety motor starter increases plant availability to a considerable degree. |
Overview of further highlights:
- Only one PM-DF module in an ET 200S station
- Motor starter and contact multiplier can be combined on one ET 200S station
- Coding of the motor starter and F-CM to the safe outputs of the PM-DF
Product overview
| Component |
Properties |
| PM-DF PROFIsafe |
| - |
6 Safety disconnection groups SIL 3/Category
4, |
| - |
Status display for each safety disconnection group, |
| - |
Diagnostics: short-circuit, excess temperature, parameter assignment error |
|
| F-CM |
| - |
4 x 2 safe contact multiplication, |
| - |
SIL 3/Category 4, |
| - |
Can be combined with PM-D F |
|
| F-Line starter |
| - |
Switching capacity up to 7.5 kW (16A), |
| - |
Parameter assignment and diagnostic functions the
same as for High Feature starter, |
| - |
Intrinsically Safety up to Category 4 (no external
incoming-feeder contactor necessary), |
| - |
1 direction of rotation |
|
| F-Reversing-starter |
| - |
Switching capacity up to 7.5 kW (16A), |
| - |
Parameter assignment and diagnostic functions the
same as for the High Feature starter, |
| - |
Intrinsically Safety up to Category 4 (no external
incoming-feeder contactor necessary), |
| - |
2 directions of rotation |
|