|
|
SIMATIC Factory Safety
SIMATIC ET 200S FC frequency converters
Standard drive with integrated safety technology
| The SIMATIC ET 200S FC frequency converter continuously controls the speed of induction motors and handles drive tasks with basic frequency control (V/f control up to sophisticated closed-loop vector control). The Safety SIMATIC ET 200S FC frequency converters provide autonomous, integrated safety functions, that are certified according to Category 3 in compliance with EN954-1 and in accordance with SIL 2 in compliance with IEC61508. |
 |
Integrated safety functions
- Safe standstill
- Safe braking ramp
- Safely-reduced speed
- The "safe braking ramp" and "safely-reduced speed" functions can be used without requiring a motor encoder.
Additional highlights
- Motor starters and non-Safety drive converters can be operated together in an ET 200S station
- Brief and reliable response times as a result of contactless control of the Safety functions via the PM-D F module
- A contactor on the motor side is not required as a result of the safe standstill function
- "Safely-reduced speed": Significantly lower costs when mounting, installing and wiring thanks to the sensorless monitoring
- The drive can be safely stopped using the "safe braking ramp" function without requiring an encoder on the motor side
- Simplified machine acceptance procedures thanks to certified modules
The portfolio at a glance
| Component |
Properties/features |
| Safety frequency converter |
| - |
Modular frequency converter
comprising the ICU24F control unit and IPM25 converter power module, |
| - |
IPM25 converter power module is available
in 0.75 kW, 2.2 kW or 4.0 kW versions, |
| - |
Line supply voltage: 3-ph. 380 to 480 V
AC ±10%, |
| - |
The safety functions are certified according
to Category 3 in accordance with EN954-1 and SIL 2 in accordance with
IEC61508. |
|
|
|
|