SIMATIC Factory Safety
The ET 200S I/O system the modular multifunctional I/O in high degree of protection IP67
Two PROFIsafe modules are available for connecting digital sensors/encoders and/or loads/actuators.
 |
The available F-Switch enables disconnection of standard I/O modules and safe controlling of ET 200pro motor starters in conjunction with the ASM 400 V module. |
Product overview
Module |
Properties |
| EM 16/8 F-DI |
| Fail-safe, digital input module |
| - |
Up to 8 x 2-channel inputs, SIL 3/Cat. 4 or
up to 16 x 1-channel inputs, SIL 2/Cat. 3, |
| - |
Rated input voltage 24 V DV, |
| - |
2 short circuit proof encoder supply for each 4 inputs |
|
| EM 8/4 F-DI/F-DO |
| Fail-safe, digital input/output module |
| - |
Up to 4 x 2-channel inputs, SIL 3/Cat. 4 or
up to 8 x 1-channel inputs, SIL 2/Cat. 3, |
| - |
4 x P-M-switching outputs, SIL 3/Cat. 4
- Output current 2A
- Voltage 24V DC
|
|
Connecting module
CM IO 16xM12
CM IO 12xM12 |
Connecting module for EM 16/8 F-DI
Connecting module for EM 8/4 F-DI/F-DO |
F-Switch PROFIsafe |
| - |
3 x P-P-switching outputs
| - |
permits safe disconnection of standard I/O modules, SIL 2/Cat. 3 |
| - |
safe controlling of ET 200pro motor starters in conjunction with the ASM 400V module, SIL 3/Cat. 4 |
| - |
activation of parameterized safety functions of ET 200pro frequency converters (in preparation) |
|
| - |
2 x 2-channel digital inputs, SIL 3/Cat. 4 |
|