|
SIMATIC Factory Safety
I/OThe safety modules of ET 200M, ET 200S, ET 200pro (IP67) and/or the digital block peripheral device ET 200eco (IP67) are used for the distributed expansion of safety controllers. In a centralized configuration, the S7-300F CPU can be expanded with safety modules of ET 200M.
The safety modules of ET 200S and ET 200pro can also be connected to a PROFINET network via PROFINET interface modules. The safety SIMATIC I/Os meet the highest safety requirements:
Product overview
|
![]() ![]()
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||