SIMATIC Factory Safety
Standards and certificates
 |
|
To obtain the functional safety of a machine or plant, the safety-relevant components of the protection and control equipment must function reliably and must respond in the event of a fault in such a way that the plant remains in or is brought to a safe mode. To make this possible, the products involved must meet certain special requirements. These demands are written into standards. The relevant product certificates confirm compliance with these standards. |
All safety components fulfill the demands of the highest safety level:
- IEC 61508 and EN 62061 (up to SIL 3)
- EN 954-1 (up to Category 4)
- EN ISO 13849-1 (up to PL e)
- NFPA 79 - 2002
- NFPA 85
- TÜV certificate no: Z10 05 08 20411 002
- UL 1998, UL 508, UL 991
You will find the TÜV certificate, the appendant TÜV report and UL-listing in the right navigation box.