Deutsch
Site Map | Contact Us
Home  |  Products & Solutions  |  News Center  |  e-Commerce  |  Support
Login | Register
[Advanced]
Products
Safety Integrated – Overview
Drives
Automation systems
SIMATIC Factory Safety
Overview
Benefits
Controllers
Modular controllers
ET 200S F-CPU
S7-300F
S7-400F
Embedded Automation
PC-based controllers
I/O
Engineering
Standards and certificates
Promotion Package
SIMATIC Process Safety
SINUMERIK
SIMOTION Safety Unit
Communication
Operator control and monitoring systems
Low voltage controls
Fail-safe sensors
Success stories
Partner
SIMATIC Factory Safety

SIMATIC S7-300F – powerful and compact

Because of their power and compactness, the safety SIMATIC S7-300F CPUs are ideal for meeting the demands of the mid to upper performance range. Both standard and safety-relevant tasks can be performed with only one CPU.

The SIMATIC S7-300F CPUs can be expanded centrally with the safety modules for the ET 200M I/O. Distributed expansion is possible using the safety ET 200S I/O modules, the ET 200M I/O modules, the ET 200pro (IP67) I/O modules or the safety digital block peripheral device ET 200eco (IP67).

Communication works depending on the CPU optional via MPI, PROFIBUS or PROFINET Interface.


Overview of technical specifications

  CPU 315F-2 DP *) CPU 315F-2 PN/DP *) CPU 317F-2 DP *) CPU 317F-2 PN/DP *) CPU 319F-3 PN/DP
Dimensions (mm) 40 x 125 x 130 40 x 125 x 130 80 x 125 x 130 40 x 125 x 130 120 x 125 x 130
Order no. stem: 6ES7 315-6FF. 315-2FH. 317-6FF. 317-2FK. 318-3FL.
Memory
Working memory 256 KByte 1 MB 1,4 MB
Processing times
Bit operation 0,05 µs 0,05 µs 0,025 µs 0,004 µs
Wort operation 0,09 µs 0,2 µs 0,03 µs 0,01 µs
Fixed-point operation 0,12 µs 0,2 µs 0,04 µs 0,01 µs
Floating-point operation 0,45 µs 1 µs 0,16 µs 0,04 µs
Bit memories / timers / counters
Bit memories 2048 Byte 4096 Byte 8182 Byte
S7 timers /
S7 counters
256 / 256 512 / 512 2048 / 2048
IEC timers /
IEC counters
Address areas
Number of I/Os (bytes) 2048 / 2048 8192 / 8192 8192 / 8192
Process image I/O (bytes) 384 / 384 1024 / 1024 2048 / 2048 2048 / 2048
Digital channels (central) 1024
Analog channels (central) 256
DP interfaces
DP master systems (int./CP) • / •
DP slave
Plug-in interfaces -
Isochronous mode
PROFINET interface
PROFINET CBA - -
PROFINET IO - -
PROFINET with IRT - - - -
TCP/IP - -
UDP - -
ISO-on-TCP (RFC 1006) - -
Web server - -
Open user communication - -
*) As SIPLUS version also for extended temperature range (-25...+60/70 °C) and corrosive atmosphere/condensation, exact details under www.siemens.com/siplus
Print
   

© Siemens AG 2001-2009 - Corporate Information - Privacy Policy - Terms of Use




TÜV certificate and report
Distributed Safety
UL Online Certification Directory

Others to PROFIsafe
PROFIsafe
System description PROFIsafe

Further Information
Safety Evaluation Tool
Training: Course, e-learning etc.
Info material Safety Integrated
Newsletter
Pictures, graphics, drawings