SIMATIC Factory Safety
SIMATIC S7-mEC-RTX F safety, embedded controller in S7-300 design

SIMATIC S7-mEC-RTX F is a safety, embedded controller in S7-300 design pre-installed with Windows XP Embedded and the SIMATIC WinAC RTX F S7 software controller.
It combines the benefits of the field-proven modular S7 controllers and PC technology in a single device, and it is especially suitable for high-performance applications.
All common PC interfaces, such as Ethernet or USB, are onboard as standard for open networking with the office world.
Both standard and safety tasks can be solved with just one controller.
The SIMATIC S7-mEC-RTX F can be expanded centrally with the safety I/O modules of the ET 200M. Distributed expansion is possible with the safety I/O ET 200S, ET 200M, ET 200pro (IP67) or the safety block I/O ET 200eco (IP67).
Communication can take place via the PROFIBUS or PROFINET interface.
Technical data at a glance
| |
Embedded Automation SIMATIC S7-mEC-RTX F |
| Dimensions (mm) |
160 x 125 x 115 |
| Order no. stem: 6ES7 |
677-1FD. |
| Memory |
| Working memory |
1 GB |
| Processing times |
| Bit operation |
0,004 µs |
| Wort operation |
0,003 µs |
| Fixed-point operation |
0,003 µs |
| Floating-point operation |
0,004 µs |
| Bit memories / timers / counters |
| Bit memories |
16 KByte |
| S7 timers / S7 counters |
2048 / 2048 |
| IEC timers / IEC counters |
|
| Address areas |
| Number of I/Os (bytes) |
16348 / 16348 |
| Process image I/O (bytes) |
8192 / 8192 |
| Digital channels (central) |
1024 |
| Analog channels (central) |
256 |
| DP interfaces |
| DP master systems (int./CP) |
- / |
| DP slave |
|
| Plug-in interfaces |
- |
| Isochronous mode |
- |
| PROFINET interface |
| PROFINET CBA |
|
| PROFINET IO |
|
| PROFINET with IRT |
- |
| TCP/IP |
|
| UDP |
|
| ISO-on-TCP (RFC 1006) |
|
| Web server |
- |
| Open user communication |
- |